??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BIS C-104-32/A
HELP_VARIABLE
Company
Balluff
Description
Data carrier
Bill of material
BALLUFF BIS C-104-32/A
VERF
Availability
Available
BC
Order code
BIS0007
TC
Product identifier
BIS C-104-32/A
PX
Product view
41930_00
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.056 Kg
TRAFFIC
Customs number
85235910
DESCRIPT
Description
Product Group = LF (70/455 kHz), Dimension = Ø 30 x 35 mm, User data, read/write = 8192 Byte, Memory type = EEPROM, Antenna type = round, Installation = metal-free (clear zone) on metal flush in metal, Storage temperature = -30...85 °C, Ambient temperature = -30...70 °C, Housing material = Brass, nickel-plated, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
EPlan
Previews
Embedded user actions